SNVSA47D February 2016 – December 2022 LM5165
PRODUCTION DATA
Unless otherwise stated, application performance curves were taken at TA = 25°C.
VOUT = 5 V |
VIN = 13.5 V IOUT = 100 mA | LIN = 22 µH CIN(EXT) = 10 µF |
VIN = 12 V | IOUT = 150 mA |
VIN stepped to 24 V | 30-Ω Load |
VIN brownout to 3.2 V |
VIN = 24 V |
VIN = 12 V | IOUT = 0 mA |
VIN = 5.7 V | IOUT = 150 mA |
VIN = 24 V | 30-Ω Load |
VIN brownout to 3.2 V |
IOUT = 150 mA |