SNVSCM3 June 2024 LM5171
PRODUCTION DATA
Table 7-1 lists the design parameters for this example.
PARAMETER | EXAMPLE VALUE | NOTE |
---|---|---|
VLV_min | 6V | LV-Port minimum operating voltage |
VLV_reg | 14V | LV-Port nominal voltage |
VLV_max | 23V | LV-Port maximum operating voltage |
VHV_min | 32V | HV-Port minimum operating voltage |
VHV_reg | 50V | HV-Port nominal operating voltage |
VHV_max | 70V | HV-Port maximum operating voltage |
FSW | 100kHz | Switching frequency |
ILmax | 30A | Maximum average inductor current for each channel |
Itotal | 60A | Total bidirectional DC at the LV-Port |