SNVSCM3 June 2024 LM5171
PRODUCTION DATA
The HVx pin must always be connected to the HV voltage rail. It is good practice to add a small RC filter to improve the HVx noise immunity, as shown in Figure 7-10. Usually the filter resistor is 10Ω, and the bypass capacitor is 0.1µF.