SNVSCM3 June 2024 LM5171
PRODUCTION DATA
The LM5171-based converter is designed to operate with two differential voltage rails like the 48V and 12V dual battery system, or a storage system having a battery on one end and the Super-Cap on the other end. When operating with bench power supplies, each supply must be capable of sourcing and sinking the maximum operating current. This may require to parallel an Electronic load (E-Load) with the bench power supply (PS) to emulate the batteries, as shown in Figure 7-32.
It can also be used with a voltage source on one end and a load on the other end if the outer voltage control loop is closed.