Shutdown Mode: When the UVLO
pin is < 1.25V, the LM5171 is in the shutdown mode
with all gate drivers in the low state, and all internal logic reset. When UVLO <
1.25V, the device draws < 10μA through each of the HV1, HV2 and VCC pins.
Initialization Mode: When the
UVLO pin is > 1.5V but < 2.5V, and DT/SD > 0.5V, the LM5171 establishes proper internal logic states, and the LDODRV is turned on
to control the external MOSFET to produce the VCC, and LM5171 prepares for circuit operation. Once VCC voltage is >8.5V, VDD and
VREF are also established at approximately 5.0V and 3.5V, respectively.
Standby Mode: When the UVLO pin
is > 2.5V, and VCC > 8.5V, VDD> 4.5V, and DT/SD > 0.5V, the LM5171 is ready to operate. The oscillator is activated
and the SYNCO is firing phase-shifted clock signals, but the four gate drive outputs
remain off until the EN1 or EN2 initiate the power delivery mode.
Power Delivery Mode: When the
UVLO pin > 2.5V, VCC > 8.5V, VDD > 4.5V, DT/SD > 0.5V, EN1 or EN2 > 2V,
DIR1 and/or DIR2 is valid (> 2V or < 1V), the SS capacitor is released. Once the
SS voltage rises above 1V, the LM5171 gate drivers start
to switch and start the power delivery.
Latch-ed Shutdown mode serves as
an emergency shutdown function, and it is achieved by pulling DT/SD pin below 1V for at
least 2.5μs by an external circuit during operation. In latched shutdown mode, all gate
drivers remain in the low state, and both SS/DEM1 and SS/DEM2 pins are held low. The
latch can be reset by pulling the UVLO to below 1.25V for at least 10μs.