SNVSAI1D June 2017 – August 2021 LM5176
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN) | |||||||
IQ | VIN shutdown current | VEN/UVLO = 0 V | 2.6 | 10 | µA | ||
VIN operating current | VEN/UVLO = 2 V, VFB = 0.9 V | 2 | 4 | mA | |||
VCC | |||||||
VVCC(VIN) | Regulation voltage | VBIAS = 0 V, VCC open | 6.95 | 7.35 | 7.88 | V | |
VUV(VCC) | VCC undervoltage lockout | VCC increasing | 3.11 | 3.27 | 3.43 | V | |
Undervoltage hysteresis | 176 | mV | |||||
IVCC | VCC current limit | VVCC = 0 V | 65 | mA | |||
ROUT(VCC) | VCC regulator output impedance | IVCC = 30 mA, VIN = 4 V | 8 | 16 | Ω | ||
BIAS | |||||||
VBIAS(SW) | BIAS switchover voltage | VIN = 24 V | 7.25 | 8 | 8.75 | V | |
EN/UVLO | |||||||
VEN(STBY) | Standby threshold | EN/UVLO rising | 0.55 | 0.82 | 0.97 | V | |
IEN(STBY) | Standby source current | VEN/UVLO = 1.1 V | 1 | 2 | 3 | µA | |
VEN(OP) | Operating threshold | EN/UVLO rising | 1.17 | 1.22 | 1.29 | V | |
ΔIHYS(OP) | Operating hysteresis current | VEN/UVLO = 1.5 V | 2.15 | 3.15 | 4.25 | µA | |
SS | |||||||
ISS | Soft-start pullup current | VSS = 0 V | 3.75 | 5 | 6.35 | µA | |
VSS(CL) | SS clamp voltage | SS open | 1.21 | V | |||
VFB - VSS | FB to SS offset | VSS = 0 V | –18 | mV | |||
EA (ERROR AMPLIFIER) | |||||||
VREF | Feedback reference voltage | FB = COMP | 0.788 | 0.800 | 0.812 | V | |
gmEA | Error amplifier gm | 1.31 | mS | ||||
ISINK/ISOURCE | COMP sink/source current | VFB=VREF ± 300 mV | 280 | µA | |||
ROUT | Amplifier output resistance | 20 | MΩ | ||||
BW | Unity gain bandwidth | 2 | MHz | ||||
IBIAS(FB) | Feedback pin input bias current | FB in regulation | 25 | nA | |||
FREQUENCY | |||||||
fSW(1) | Switching frequency 1 | RT = 40 kΩ | 175 | 200 | 225 | kHz | |
fSW(2) | Switching frequency 2 | RT = 20 kΩ | 350 | 390 | 430 | ||
DITHER | |||||||
IDITHER | Dither source/sink current | 11 | µA | ||||
VDITHER | Dither high threshold | 1.27 | V | ||||
Dither low threshold | 1.16 | ||||||
SYNC | |||||||
VSYNC | Sync input high threshold | 2.1 | V | ||||
Sync input low threshold | 1.2 | ||||||
PWSYNC | Minimum sync input pulse width | 50 | ns | ||||
CURRENT LIMIT | |||||||
VCS(BUCK) | Buck current limit threshold (Valley, HTSSOP-28) | VIN = VVISNS = 24 V, VVOSNS = 12 V, VSLOPE = 0 V | 66 | 80 | 94 | mV | |
Buck current limit threshold (Valley, QFN-28) | VIN = VVISNS = 24 V, VVOSNS = 12 V, VSLOPE = 0 V | 60 | 80 | 94 | mV | ||
VCS(BOOST) | Boost current limit threshold (Peak, HTSSOP-28) | VIN = VVISNS = 12 V, VVOSNS = 18 V, VSLOPE = 0 V | 100 | 120 | 140 | mV | |
Boost current limit threshold (Peak, QFN-28) | VIN = VVISNS = 12 V, VVOSNS = 18 V, VSLOPE = 0 V | 96 | 120 | 140 | mV | ||
IBIAS(CS/CSG) | CS/CSG pin bias current | VCS = VCSG = 0 V | -80 | µA | |||
IOFFSET(CS/CSG) | CSG pin bias current | VCS = VCSG = 0 V | 19 | ||||
CONSTANT CURRENT LOOP | |||||||
VSNS | Average current loop regulation target | VISNS(-) = 24 V, sweep ISNS(+), VSS = 0.8 V | 43 | 50 | 57 | mV | |
ISNS | ISNS(+), ISNS(–) pin bias currents | VISNS(+) = VISNS(–) = VIN = 24 V | 3 | µA | |||
Gm | gm of soft-start pulldown amplifier | VISNS(+)–VISNS(–) = 55 mV, VSS = 0.5 V | 1 | mS | |||
SLOPE | |||||||
ISLOPE | Buck adaptive slope current | VIN = VVISNS = 24 V, VVOSNS = 12 V, VSLOPE = 0 V | 24 | 30 | 35 | µA | |
Boost adaptive slope current | VIN = VVISNS = 12 V, VVOSNS = 18 V, VSLOPE = 0 V | 13 | 17 | 21 | µA | ||
gmSLOPE | Slope compensation amplifier gm | 2 | µS | ||||
MODE | |||||||
IMODE | Source current out of MODE pin | 17 | 20 | 23 | µA | ||
VCCM_HIC | CCM with hiccup threshold | 1.18 | 1.28 | 1.38 | V | ||
VCCM | CCM no hiccup threshold | 2.22 | 2.4 | 2.6 | V | ||
PGOOD | |||||||
VPGD | PGOOD trip threshold for falling FB | Measured with respect to VREF | –9% | ||||
PGOOD trip threshold for rising FB | Measured with respect to VREF | 10% | |||||
Hysteresis | 2.5% | ||||||
ILEAK(PGD) | PGOOD leakage current | 100 | nA | ||||
ISINK(PGD) | PGOOD sink current | VPGOOD = 0.4 V | 2 | 4.2 | 6.5 | mA | |
OUTPUT OVP | |||||||
VOVP | Output overvoltage threshold at FB pin | Measured with respect to VREF | 10% | ||||
Hysteresis | 2.5% | ||||||
NMOS DRIVERS | |||||||
IHDRV1,2 | Driver peak source current | VBOOT - VSW = 7 V | 1.8 | A | |||
Driver peak sink current | VBOOT - VSW = 7 V | 2.2 | A | ||||
ILDRV1,2 | Driver peak source current | 1.8 | A | ||||
Driver peak sink current | 2.2 | A | |||||
RHDRV1,2 | Driver pullup resistance | VBOOT - VSW = 7 V | 1.8 | Ω | |||
Driver pulldown resistance | VBOOT - VSW = 7 V | 1.1 | Ω | ||||
VUV(BOOT1,2) | BOOT1,2 to SW1,2 UVLO threshold | HDRV1,2 shut off | 3.4 | V | |||
BOOT1,2 to SW1,2 UVLO hysteresis | HDRV1,2 start switching | 150 | mV | ||||
RLDRV1,2 | Driver pullup resistance | 1.7 | Ω | ||||
Driver pulldown resistance | 1.3 | Ω | |||||
tDT1 | Dead time HDRV1,2 off to LDRV1,2 on | 45 | ns | ||||
tDT2 | Dead time LDRV1,2 off to HDRV1,2 on | 45 | ns | ||||
THERMAL SHUTDOWN | |||||||
TSD | Thermal shutdown temperature | 165 | °C | ||||
TSD(HYS) | Thermal shutdown hysteresis | 15 | °C |