SNVSCL2 December 2024 LM51770
PRODUCTION DATA
FUNCTION | LM51770 | LM5177 | LM251772 | LM51772 |
---|---|---|---|---|
Maximum Recommended Input Voltage | 78V | 60V | 36V | 55V |
Absolute Maximum Input Voltage | 85V | 85V | 48V | 59V |
Maximum Recommended Switching Frequency | 1.8MHz | 600kHz | 600kHz | 2.2MHz |
Default Output Voltage Value | n/a | n/a | 5.1V | 12V |
Default Output Current Limit Value | n/a | n/a | 900mA | 5A |
I2C interface | no | no | yes | yes |
Output Start-up State Without Programming | Enabled | Enabled | Disabled | Enabled |
PSM - Automatic Conduction Mode | yes | no | yes | yes |
PSM - Programmable Conduction Mode | no | no | no | yes |
Output Discharge | no | no | yes | yes |
Input voltage regulation | with external circuit | with external circuit | yes | yes |
Analog Current Limit Setting | no | no | no | yes |
Tj Temperature Range | -40°C to 125°C | -40°C to 125°C | 0°C to 70°C | -40°C to 125°C |