SNVSBN6 April 2020 LM5181-Q1
PRODUCTION DATA.
With input voltage range and current capability as specified in Table 4, the PSR flyback DC/DC converter family of parts from TI provides flexibility, scalability and optimized solution size for a range of applications. Using an 8-pin WSON package with 4-mm × 4-mm footprint and 0.8-mm pin pitch, these converters enable isolated DC/DC solutions with high density and low component count.
PSR FLYBACK
DC/DC CONVERTER |
INPUT VOLTAGE RANGE | PEAK SWITCH CURRENT | MAXIMUM LOAD CURRENT, VOUT = 12 V, NPS = 1 | ||
---|---|---|---|---|---|
VIN = 4.5 V | VIN = 13.5 V | VIN = 24 V | |||
LM5181-Q1 | 4.5 V to 65 V | 0.75 A | 90 mA | 180 mA | 225 mA |
LM5180-Q1 | 4.5 V to 65 V | 1.5 A | 180 mA | 360 mA | 450 mA |
LM25180-Q1 | 4.5 V to 42 V | 1.5 A | 180 mA | 360 mA | 450 mA |
LM25183-Q1 | 4.5 V to 42 V | 2.5 A | 300 mA | 600 mA | 750 mA |
LM25184-Q1 | 4.5 V to 42 V | 4.1 A | 500 mA | 1 A | 1.25 A |
For development support, see the following: