SNVSBT4A August 2023 – November 2023 LM5185-Q1
PRODUCTION DATA
The turns ratio of the transformer is selected such that the maximum duty cycle is smaller than 70%. While the maximum duty cycle can approach 80% if needing a particularly wide input voltage application, the maximum duty cycle increases the peak current stress of the secondary-side components. The turns ratio for this design is 1:1.
The magnetizing inductance is selected based on the switching frequency being 250 kHz for the nominal VIN at 24 V at full load 1 A. The 250 kHz is usually a good tradeoff for flyback design in terms of transformer size and overall efficiency, and so forth. Use Equation 1, Equation 4, and Equation 3 to calculate the required inductance. A value of 12 µH is chosen for this design. Use Equation 4 to calculate the primary peak current and the peak current with the selected 12-µH 1:1 transformer is 3.7 A. By giving a 15% margin, the peak current limit is around 4.3 A. Use Equation 15 to calculate the RCS. In this design, RCS is set to 20 mΩ. A small RC filter (100 Ω, 100 pF) is added to overcome the leading edge noise of the current sense signal.
Note that a higher magnetizing inductance provides a larger operating range for BCM and FFM, but the leakage inductance can increase based on a higher number of primary turns, NP. Equation 16 and Equation 17 give the primary and secondary winding RMS currents, respectively.