SNVSBT5 November 2023 LM5185
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
ISHUTDOWN | VIN shutdown current | VEN/UVLO = 0 V | 1.7 | µA | ||
IACTIVE | VIN active current | VEN/UVLO = 2.5 V, VRSET = 1.8 V | 425 | 575 | µA | |
IACTIVE-VCC | VIN current with external VCC supply | VVCC = 8 V | 25 | 40 | µA | |
BIAS REGULATOR | ||||||
VVCC-REG | VCC regulation voltage | 7 | V | |||
VVCC-UVLO | VCC UVLO rising threshold | 4.25 | V | |||
VVCC-HYST | VCC UVLO hysteresis | 0.35 | V | |||
IVCC-LIM | VCC sourcing current limit | 30 | mA | |||
ENABLE AND INPUT UVLO | ||||||
VSD-RISING | Standby threshold | VEN/UVLO rising | 0.8 | 1.1 | V | |
VSD-FALLING | Shutdown threshold | VEN/UVLO falling | 0.3 | V | ||
VUV-RISING | Enable threshold | VEN/UVLO rising | 1.45 | 1.5 | 1.53 | V |
VUV-HYST | Enable voltage hysteresis | VEN/UVLO falling | 0.04 | 0.05 | V | |
IUV-HYST | Enable current hysteresis | VEN/UVLO = 1.6 V | 4.75 | 5 | 5.25 | µA |
FEEDBACK | ||||||
IRSET | RSET current | RRSET = 10 kΩ | 100 | µA | ||
VRSET | RSET regulation voltage | RRSET = 10 kΩ | 0.99 | 1 | 1.01 | V |
VFB-VIN1 | FB to VIN voltage | IFB = 80 µA | –40 | mV | ||
VFB-VIN2 | FB to VIN voltage | IFB = 120 µA | 40 | mV | ||
ERROR AMPLIFIER | ||||||
gm | EA transconductance | 600 | uS | |||
ICOMP-SRC | VCOMP source current | 100 | µA | |||
ICOMP-SNK | VCOMP sink current | -100 | µA | |||
SWITCHING FREQUENCY | ||||||
FSW-MIN | Minimum switching frequency | 11 | kHz | |||
FSW-MAX | Maximum switching frequency | 350 | kHz | |||
tON-MIN | Minimum switch on-time | 125 | ns | |||
DRIVER | ||||||
VGATE-LOW | GATE output low voltage | 0.02 | V | |||
VGATE-HIGH | GATE output high voltage | 0.07 | V | |||
tGATE-RISE | GATE output rise time | 30 | ns | |||
tGATE-FALL | GATE output fall time | 15 | ns | |||
DIODE THERMAL COMPENSATION | ||||||
VTC | TC voltage | ITC = ±10 µA, TJ = 25°C | 1 | 1.05 | V | |
SOFT-START AND BIAS | ||||||
ISS | SS ext capacitor charging current | 5 | µA | |||
tSS | Internal SS time | 6 | ms | |||
CURRENT LIMIT | ||||||
VCS-MAX | Peak current limit threshold max | 95 | 100 | 105 | mV | |
VCS-MIN | Peak current limit threshold min | 18 | 20 | 22 | mV | |
tCS-DELAY | Peak current limit response time | 35 | ns | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown threshold | TJ rising | 175 | °C | ||
TSD-HYS | Thermal shutdown hysteresis | 10 | °C |