SNVSCG7 November 2024 LM5190
PRODUCTION DATA
If an output voltage setpoint other than 5.0V or 12V is required (or to measure a bode plot when using either of the fixed output voltage options), determine the feedback resistances using Equation 50.