SNVSCG7 November 2024 LM5190
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to AGND | –0.3 | 85 | V |
Input voltage | SW to AGND | –0.3 | 85 | V |
Input voltage | SW to AGND, transient < 20ns | –5 | V | |
Input voltage | CBOOT to SW | –0.3 | 10 | V |
Input voltage | CBOOT to AGND | –0.3 | 93 | V |
Input voltage | EN to AGND | –0.3 | 85 | V |
Input voltage | BIAS to AGND | -0.3 | 30 | V |
Input voltage | VCC, FB, PGOOD, FPWM/SYNC, RT to AGND | -0.3 | 8 | V |
Input voltage | ISET, IMON/ILIM to AGND | –0.3 | 5.5 | V |
Input voltage | VOUT, ISNS+ to AGND | –0.3 | 85 | V |
Input voltage | VOUT to ISNS+ | –0.3 | 0.3 | V |
Output voltage | HO to SW, transient < 20ns | –5 | V | |
Output voltage | LO to PGND, transient < 20ns | –1.5 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |