SNVSA42B June 2015 – May 2016 LM53602-Q1 , LM53603-Q1
PRODUCTION DATA.
The LM53603-Q1, LM53602-Q1 buck regulators are specifically designed for automotive applications, providing an output voltage of 5 V or 3.3 V (with ADJ option) at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3 V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM53603-Q1 LM53602-Q1 |
HTSSOP (16) | 5.00 mm x 4.40 mm |
Changes from A Revision (June 2015) to B Revision
Changes from * Revision (June 2015) to A Revision
PART NUMBER | PACKAGE | MAXIMUM OUTPUT CURRENT |
---|---|---|
LM53603-Q1 | HTSSOP (16) | 3 A |
LM53602-Q1 | HTSSOP (16) | 2 A |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SW | 1,2 | P | Regulator switch node. Connect to power inductor. Connect pins 1 and 2 directly together at the PCB. |
CBOOT | 3 | P | Bootstrap supply input for gate drivers. Connect a high quality 470 nF capacitor from this pin to SW. |
VCC | 4 | O | Internal 3.15 V regulator output. Used as supply to internal control circuits. Do not connect to any external loads. Can be used as logic supply for control inputs. Connect a high quality 3.3 µF capacitor from this pin to GND. |
BIAS | 5 | P | Input to internal voltage regulator. Connect to output voltage point. Do not ground. Connect a high quality 0.1 µF capacitor from this pin to GND. |
SYNC | 6 | I | Synchronization input to regulator. Used to synchronize the regulator switching frequency to the system clock. When not used connect to GND; do not float. |
FPWM | 7 | I | Mode control input to regulator. High = forced PWM (FPWM). Low = auto mode; automatic transition between PFM and PWM. Do not float. |
RESET | 8 | O | Open drain reset output. Connect to suitable voltage supply through a current limiting resistor. High = power OK. Low = fault. RESET will go low when EN = low. |
FB | 9 | I | Feedback input to regulator. Connect to output voltage sense point for fixed 5 V and 3.3 V output. Connect to feedback divider tap point for ADJ option. Do not float or ground. |
AGND | 10 | G | Analog ground for regulator and system. All electrical parameters are measured with respect to this pin. Connect to EP and PGND on PCB. |
EN | 11 | I | Enable input to the regulator. High = ON. Low = OFF. Can be connected directly to VIN. Do not float. |
VIN | 12, 13 | P | Input supply to the regulator. Connect a high quality bypass capacitor(s) from this pin to PGND. Connect pins 12 and 13 directly together at the PCB. |
N/C | 14 | - | This pin has no connection to the device. |
PGND | 15, 16 | G | Power ground to internal low side MOSFET. Connect to AGND and system ground. Connect pins 15 and 16 directly together at the PCB. |
EP | 17 | G | Exposed die attach paddle. Connect to ground plane for adequate heat sinking and noise reduction. |