SNVSAA7B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Example requirements for a typical 5-V application. The input voltages are here for illustration purposes only. See Section 7.5 for minimum operating input voltage. The minimum input voltage necessary to achieve proper output regulation depends on the components used. See Figure 9-11 for typical drop-out behavior.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 8 V to 18 V steady state, 5.5 V to 36 V transients |
Output current | 0 A to 3.5 A |
Switching Frequency at 0-A load | Critical: must have > 1.85 MHz |
Current Consumption at 0-A load | Not critical: < 100 mA acceptable |
Synchronization | Yes: 1.9 MHz supplied by MCU |