SNOSBQ4F May 1999 – January 2022 LM567C
PRODUCTION DATA
The LM567 and LM567C are general purpose tone decoders designed to provide a saturated transistor switch to ground when an input signal is present within the passband. The circuit consists of an I and Q detector driven by a voltage controlled oscillator which determines the center frequency of the decoder. External components are used to independently set center frequency, bandwidth and output delay.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM567C | SOIC (8) | 4.90 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm |