7.3 Recommended Operating Conditions
Over the recommended operating temperature range of –40°C to 150°C (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
Input voltage |
VIN to PGND |
3.8 |
36 |
V |
EN (2) |
0 |
VIN |
PG(2) |
0 |
18 |
Adjustable output voltage |
VOUT(3) |
1 |
24 |
V |
Output current |
LM60430-Q1 IOUT |
0 |
3 |
A |
Output current |
LM60440-Q1 IOUT |
0 |
4 |
A |
(1) Recommended operating conditions indicate conditions for which the device is intended to be functional, but do not ensure specific performance limits. For ensured specifications, see
Electrical Characteristics.
(2) The voltage on this pin must not exceed the voltage on the VIN pin by more than 0.3 V.
(3) The maximum output voltage can be extended to 95% of VIN; contact TI for details. Under no conditions should the output voltage be allowed to fall below zero volts.