Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM61430-Q1 3-V to 36-V, 3-A, Low-EMI Synchronous Step-Down Converter
1 Features
- AEC-Q100 qualified for automotive
applications
- Temperature grade 1:
–40°C to +150°C, TJ
- Functional
Safety-Capable
- Optimized for ultra low EMI requirements
- HotRod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Adjustable SW node rise time
- Designed for automotive applications
- Supports 42-V automotive
load dump
- ±1% total output regulation accuracy
- VOUT adjustable from 1 V to 95% of VIN
- High efficiency power conversion at all loads
- 7-µA nonswitching current at 13.5 VIN, 3.3 VOUT
- External bias option for improved efficiency
- Suitable for scalable power supplies