SNVSBY6 October 2021 LM61430-Q1
PRODUCTION DATA
The LM61430-Q1 EN/SYNC pin can be used to synchronize the internal oscillator to an external clock. The internal oscillator can be synchronized by AC coupling a positive clock edge into the EN pin, as shown in Figure 8-2. It is recommended to keep the parallel combination value of RENT and RENB in the 100-kΩ range. RENT is required for synchronization, but RENB can be left unmounted. Switching action can be synchronized to an external clock ranging from 200 kHz to 2.2 MHz. The external clock must be off before start-up to allow proper start-up sequencing.
Referring to Figure 8-3, the AC-coupled voltage edge at the EN pin must exceed the SYNC amplitude threshold, VEN_SYNC_MIN, to trip the internal synchronization pulse detector. In addition, the minimum EN/SYNC rising pulse and falling pulse durations must be longer than tSYNC_EDGE(MIN) and shorter than the blanking time tB. A 3.3-V or higher amplitude pulse signal coupled through a 1-nF capacitor, CSYNC, is suggested.
After a valid synchronization signal is applied for 2048 cycles, the clock frequency abruptly changes to that of the applied signal.