SNVSBM0B March 2020 – June 2021 LM61435-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LM61435-Q1 is in active mode whenever the EN pin is above VEN, VIN is high enough to satisfy VIN_OPERATE, and no other fault conditions are present. The simplest way to enable the operation is to connect the EN pin to VIN, which allows self start-up when the applied input voltage exceeds the minimum VIN_OPERATE.
In active mode, depending on the load current, input voltage, and output voltage, the LM61435-Q1 is in one of five modes: