SNVSCR9A October 2024 – December 2024 LM61480T-Q1 , LM61495T-Q1
PRODUCTION DATA
The following table provides the parameters for our detailed design procedure example:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 13.5V (6V to 36V) |
Output voltage | 5V |
Maximum output current | 10A continuous |
Switching frequency | 2.2MHz |
fSW (kHz) | VOUT (V) | IOUT (A) | L (µH) | COUT (RATED) | RFBT (kΩ) | RFBB (kΩ) | CIN + CHF (µF) | CBOOT (µF) | RBOOT (Ω) | CVCC (µF) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
400 | 5 | 10 | 2.7 | 5 × 22µF ceramic or 2 × 22µF + 15mΩ 150µF | 100 | 24.9 | 2 × 10 + 2 × 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
400 | 3.3 | 10 | 2.2 | 3 × 47µF ceramic or 3 × 22µF + 15mΩ 150µF | 100 | 43.2 | 2 × 10 + 2 × 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
2200 | 5 | 10 | 0.47 | 3 × 33µF ceramic or 1 × 33µF + 15mΩ 150µF | 100 | 24.9 | 2 × 10 + 2 × 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |
2200 | 3.3 | 10 | 0.39 | 3 × 47µF ceramic or 1 × 47µF + 15mΩ 150µF | 100 | 43.2 | 2 × 10 + 2 × 0.47 | 0.1 | 0 | 1 | 10 | 4.99 |