SNVSCR9 October 2024 LM61495T-Q1
ADVANCE INFORMATION
The RT pin is configurable. This pin can be tied to VCC for 400kHz operation, grounded for 2.2MHz operation, or a resistor to AGND can be used to set an adjustable operating frequency. See Figure 7-6 for resistor values. Note that if a resistor value falls outside of the recommended range, the fall can cause the LM614xxT-Q1 to revert to 400kHz or 2.2MHz. Do not apply a pulsed signal to this pin to force synchronization. If synchronization is needed, see the SYNC/MODE pin in Section 7.3.3.
For example, for fSW = 400kHz, RT = (16.4 / 0.4) – 0.633 = 40.37kΩ, so a 40.2kΩ resistor is selected as the closest choice.