Refer to the PDF data sheet for device specific package drawings
The LM6172 is a dual, high-speed voltage-feedback amplifier. The device is unity-gain stable and provides excellent dc and ac performance. With a 100MHz unity-gain bandwidth, 3000V/μs slew rate, and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers, yet only consumes 2.3mA of supply current per channel.
The LM6172 operates on ±15V power supplies for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. The device is also specified for ±5‑V power supplies for low-voltage applications, such as portable video systems.
The LM6172 is built with TI's advanced complementary bipolar process. See the LM6171 data sheet for a single amplifier with these same features.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
LM6172 | D (SOIC, 8) | 4.9mm × 6mm |
P (PDIP, 8) | 9.81mm × 9.43mm |