SNOS792E May 1999 – December 2024 LM6172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LM6172 is a dual, high-speed, low-power, voltage-feedback amplifier. The device is unity-gain stable and offers outstanding performance with only 2.3mA of supply current per channel. The combination of 100MHz unity-gain bandwidth, 3000V/μs slew rate, 50mA per channel output current, and other attractive features makes the LM6172 easy to implement in various applications. The quiescent power of the LM6172 is 138mW operating at a ±15V supply and 46mW at a ±5V supply.