SNOS792E May 1999 – December 2024 LM6172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Amplifiers that drive capacitive loads can oscillate or ring at the output. To eliminate oscillation or reduce ringing, place an isolation resistor as shown in Figure 7-1. The combination of the isolation resistor and the load capacitor forms a pole to increase stability by adding more phase margin to the overall system. The desired performance depends on the value of the isolation resistor; the bigger the isolation resistor, the more damped (slow) the pulse response becomes. For the LM6172, a 50Ω isolation resistor is recommended for initial evaluation.