SNOS792E May 1999 – December 2024 LM6172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | 0.4 | 3 | mV | |||
TA = –40°C to +85°C | 4 | ||||||
TCVOS | Input offset voltage average drift | 6 | μV/°C | ||||
IB | Input bias current | 1.2 | 3 | μA | |||
TA = –40°C to +85°C | 4 | ||||||
IOS | Input offset current | 0.02 | 2 | μA | |||
TA = –40°C to +85°C | 3 | ||||||
RIN | Input resistance | Common-mode | 40 | MΩ | |||
Differential-mode | 4.9 | ||||||
RO | Open-loop output resistance | 14 | Ω | ||||
CMRR | Common-mode rejection ratio | VCM = ±10V | 70 | 110 | dB | ||
TA = –40°C to +85°C | 65 | ||||||
PSRR | Power supply rejection ratio | VS = ±15V to ±5V | 75 | 95 | dB | ||
TA = –40°C to +85°C | 70 | ||||||
VCM | Input common-mode voltage | CMRR > 60dB | ±13.5 | V | |||
AV | Large-signal voltage gain(3) | RL = 1kΩ, VOUT = ±5V |
80 | 86 | dB | ||
TA = –40°C to +85°C | 75 | ||||||
RL = 100Ω, VOUT = ±5V |
65 | 78 | |||||
TA = –40°C to +85°C | 60 | ||||||
VO | Output swing | RL = 1kΩ, sourcing | 12.5 | 13.2 | V | ||
TA = –40°C to +85°C | 12 | ||||||
RL = 1kΩ, sinking | −13.1 | −12.5 | |||||
TA = –40°C to +85°C | −12 | ||||||
RL = 100Ω, sourcing | 6 | 9 | |||||
TA = –40°C to +85°C | 5 | ||||||
RL = 100Ω, sinking | −8.5 | −6 |
|||||
TA = –40°C to +85°C | −5 |
||||||
Continuous output current (open loop)(4) | Sourcing, RL = 100Ω |
60 | 90 | mA | |||
TA = –40°C to +85°C | 50 | ||||||
Sinking, RL = 100Ω |
−85 | −60 | |||||
TA = –40°C to +85°C | −50 | ||||||
ISC | Output short-circuit current | D package | Sourcing | 173 | mA | ||
Sinking | −183 | ||||||
P package | Sourcing | 107 | |||||
Sinking | −105 | ||||||
IS | Supply current | 4.6 | 8 | mA | |||
TA = –40°C to +85°C | 9 | ||||||
SR | Slew rate(5) | AV = +2, VIN = 13VPP | 3000 | V/μs | |||
AV = +2, VIN = 10VPP | 2500 | ||||||
Unity-gain bandwidth | D package | 80 | MHz | ||||
P package | 100 | ||||||
−3dB frequency | AV = +1 | 160 | MHz | ||||
AV = +2 | 62 | MHz | |||||
φm | Phase margin | 40 | Deg | ||||
Bandwidth matching between channels | 2 | MHz | |||||
ts | Settling time (0.1%) | AV = −1, VOUT = ±5V, RL = 500Ω | 65 | ns | |||
AD | Differential gain(6) | 0.28 | % | ||||
φD | Differential phase(6) | 0.6 | ° | ||||
en | Input-referred voltage noise | f = 10kHz | 12 | nV/√Hz | |||
in | Input-referred current noise | f = 10kHz | 1 | pA/√Hz | |||
HD2 | Second harmonic distortion | D package | fIN = 10kHz | −88 | dBc | ||
fIN = 5MHz | −50 | ||||||
P package | fIN = 10kHz | −110 | |||||
fIN = 5MHz | −50 | ||||||
HD3 | Third harmonic distortion | D package | fIN = 10kHz | −93 | dBc | ||
fIN = 5MHz | −41 | ||||||
P package | fIN = 10kHz | −105 | |||||
fIN = 5MHz | −50 |