SNOS792E May 1999 – December 2024 LM6172
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | 0.1 | 3 | mV | |||
TA = –40°C to +85°C | 4 | ||||||
TCVOS | Input offset voltage average drift | 4 | μV/°C | ||||
IB | Input bias current | 1.4 | 2.5 | µA | |||
TA = –40°C to +85°C | 3.5 | ||||||
IOS | Input offset current | 0.02 | 1.5 | µA | |||
TA = –40°C to +85°C | 2.2 | ||||||
RIN | Input resistance | Common-mode | 40 | MΩ | |||
Differential-mode | 4.9 | ||||||
RO | Open loop output resistance | 14 | Ω | ||||
CMRR | Common-mode rejection ratio | VCM = ±2.5V | 70 | 105 | dB | ||
TA = –40°C to +85°C | 65 | ||||||
PSRR | Power supply rejection ratio | VS = ±15V to ±5V | 75 | 95 | dB | ||
TA = –40°C to +85°C | 70 | ||||||
VCM | Input common-mode voltage | CMRR > 60dB | ±3.7 | V | |||
AV | Large-signal voltage gain(3) | RL = 1 kΩ, VOUT = ±1V |
70 | 82 | dB | ||
TA = –40°C to +85°C | 65 | ||||||
RL = 100Ω, VOUT = ±1V |
65 | 78 | |||||
TA = –40°C to +85°C | 60 | ||||||
VO | Output swing | RL = 1kΩ, sourcing | 3.1 | 3.4 | V | ||
TA = –40°C to +85°C | 3 | ||||||
RL = 1kΩ, sinking | −3.3 | −3.1 | |||||
TA = –40°C to +85°C | −3 | ||||||
RL = 100Ω, sourcing | 2.5 | 2.9 | |||||
TA = –40°C to +85°C | 2.4 | ||||||
RL = 100Ω, sinking | −2.7 | −2.4 | |||||
TA = –40°C to +85°C | −2.3 | ||||||
Continuous output current (open loop)(4) | Sourcing, RL = 100Ω | 25 | 29 | mA | |||
TA = –40°C to +85°C | 24 | ||||||
Sinking, RL = 100Ω | −27 | −24 | |||||
TA = –40°C to +85°C | −23 | ||||||
ISC | Output short-circuit current | D package | Sourcing | 155 | mA | ||
Sinking | −158 | ||||||
P package | Sourcing | 93 | |||||
Sinking | −72 | ||||||
IS | Supply current | 4.4 | 6 | mA | |||
TA = –40°C to +85°C |
7 | ||||||
SR | Slew rate(5) | AV = +2, VIN = 3.5VPP | 750 | V/μs | |||
Unity-gain bandwidth | 70 | MHz | |||||
−3dB frequency | AV = +1 | 130 | MHz | ||||
AV = +2 | D package | 75 | |||||
P package | 45 | ||||||
φm | Phase margin | D Package | 41 | Deg | |||
P package | 57 | ||||||
ts | Settling time (0.1%) | AV = −1, VOUT = ±1V, RL = 500Ω | 72 | ns | |||
AD | Differential gain(6) | 0.4 | % | ||||
φD | Differential phase(6) | 0.7 | ° | ||||
en | Input-referred voltage noise | f = 10kHz | 11 | nV/√Hz | |||
in | Input-referred current noise | f = 10kHz | 1 | pA/√Hz | |||
HD2 | Second harmonic distortion | D package | fIN = 10kHz | −89 | dBc | ||
fIN = 5MHz | −48 | ||||||
P package | fIN = 10kHz | −110 | |||||
fIN = 5MHz | −48 | ||||||
HD3 | Third harmonic distortion | D package | fIN = 10kHz | −93 | dBc | ||
fIN = 5MHz | −42 | ||||||
P package | fIN = 10kHz | −105 | |||||
fIN = 5MHz | −50 |