SNVSBP3B May 2020 – June 2021 LM62435-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EFFICIENCY | ||||||
ƞ5V_2p1MHz | Typical 2.1 MHz efficiency | VOUT = 5 V, IOUT = 3.5 A, RBOOT = 0 Ω | 93 | % | ||
VOUT = 5 V, IOUT = 100 µA, RBOOT = 0 Ω | 73 | |||||
ƞ5V_400kHz | Typical 400 kHz efficiency | VOUT = 5 V, IOUT = 3.5 A, RBOOT = 0 Ω | 95 | % | ||
VOUT = 5 V, IOUT = 100 µA, RBOOT = 0 Ω | 76 | |||||
RANGE OF OPERATION | ||||||
VVIN_MIN1 | VIN for full functionality at reduced load, after start-up. | VOUT set to 3.3 V | 3.0 | V | ||
VVIN_MIN2 | VIN for full functionality at 100% of maximum rated load, after start-up. | VOUT set to 3.3 V | 3.95 | V | ||
IQ-VIN | Operating quiescent current(1) | VOUT = 3.3 V, IOUT = 0 A, Auto mode, RFBT=1 MΩ | 7 | µA | ||
VOUT = 5 V, IOUT = 0 A, Auto mode, RFBT=1 MΩ | 10 | |||||
VOUT5 | Output voltage for 5V factory option | VIN = 5.8 V to 36 V, IOUT = 3.5A | 4.9 | 5 | 5.1 | V |
Auto mode, VIN = 5.5V to 36 V, IOUT = 100 µA to 100 mA | 4.9 | 5.05 | 5.125 | V | ||
VOUT3 | Output voltage for 3.3V factory option | VIN = 3.9 V to 36 V, IOUT = 3.5 A | 3.24 | 3.3 | 3.35 | V |
VIN= 3.9 V to 36 V, IOUT = 100 µA to 100 mA | 3.24 | 3.33 | 3.38 | V | ||
DMAX | Maximum switch duty cycle | fSW =1.85 MHz | 87 | % | ||
While in frequency fold back | 98 | % | ||||
RBOOT | ||||||
tRISE | SW node rise time | RBOOT = 0 Ω, IOUT = 2 A (10% to 80%) | 2.15 | ns | ||
RBOOT = 100 Ω, IOUT = 2 A (10% to 80%) | 2.7 | ns |