SNVSBA0D February 2020 – August 2021 LM61480-Q1 , LM61495-Q1 , LM62460-Q1
PRODUCTION DATA
DEVICE | VARIANT | LIGHT LOAD | SPREAD SPECTRUM | OUTPUT VOLTAGE | TYPICAL FREQUENCY | CURRENT |
---|---|---|---|---|---|---|
LM61495-Q1 (10-A rating) | LM61495QRPHRQ1 | Pin selectable | Pin selectable | Adjustable | Pin selectable | 10 A |
LM61495Q3RPHRQ1 | 3.3 V | |||||
LM61495Q4RPHRQ1 | 4.0 V | |||||
LM61495Q5RPHRQ1 | 5.0 V | |||||
LM61480-Q1 (8-A rating) | LM61480QRPHRQ1 | Pin selectable | Pin selectable | Adjustable | Pin selectable | 8 A |
LM61480Q3RPHRQ1 | 3.3 V | |||||
LM61480Q4RPHRQ1 | 4.0 V | |||||
LM61480Q5RPHRQ1 | 5.0 V | |||||
LM62460-Q1 (6-A rating) | LM62460QRPHRQ1 | Pin selectable | Pin selectable | Adjustable | Pin selectable | 6 A |
LM62460Q3RPHRQ1 | 3.3 V | |||||
LM62460Q4RPHRQ1 | 4.0 V | |||||
LM62460Q5RPHRQ1 | 5.0 V |