SNVSBA0D February 2020 – August 2021 LM61480-Q1 , LM61495-Q1 , LM62460-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
VIN | Minimum operating input voltage | Needed to start up | 3.7 | V | ||
Once Operating | 3 | V | ||||
VIN_OP_H | Minimum voltage hysteresis | 1 | V | |||
IQ | Non-switching input current; measured at VIN pin (3) | VIN =13.5 V, VFB = +5%, VBIAS = 5 V | 0.662 | 10 | µA | |
ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0 V, VIN = 13.5V | 0.662 | 7.5 | µA | |
IB | Current into BIAS pin (not switching) | VIN = 13.5 V, VFB = +5%, VBIAS = 5 V, Auto Mode Enabled | 18.5 | 26 | µA | |
ENABLE (EN PIN) | ||||||
VEN | Enable input-threshold voltage - rising | VEN rising | 1.161 | 1.263 | 1.365 | V |
VEN_HYST | Enable threshold hysteresis | 0.25 | 0.5 | V | ||
VEN_WAKE | Enable Wake-up threshold | 0.4 | V | |||
IEN | Enable pin input current | VIN = VEN = 13.5 V | 0.3 | 50 | nA | |
INTERNAL LDO (VCC PIN) | ||||||
VCC | Internal VCC voltage | VIN = 13.5 V, VBIAS = 0V | 3.4 | V | ||
VIN = 13.5 V, VBIAS = 3.3 V, 20 mA | 3.2 | |||||
VCC_UVLO | VIN voltage at which Internal VCC under voltage lock-out is released | IVCC = 0A | 3.7 | V | ||
VCC_UVLO_HYST | Internal VCC under voltage lock-out hysteresis | Hysteresis below VCC_UVLO | 1.2 | V | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB_3.3V | Initial reference voltage accuracy for 3.3 V option | VIN = 5 V to 36 V, FPWM Mode | 3.24 | 3.3 | 3.34 | V |
VFB_4V | Initial reference voltage accuracy for 4 V option |
VIN = 5 V to 36 V, FPWM Mode |
3.9 | 4 | 4.04 | |
VFB_5V | Initial reference voltage accuracy for 5 V option | VIN = 6 V to 36 V, FPWM Mode | 4.91 | 5 | 5.06 | V |
VFB | Initial reference voltage accuracy for adjustable (1 V FB) versions | VIN = 3.0 V to 36 V, FPWM Mode | 0.99 | 1 | 1.01 | V |
RFB | Resistance from FB to AGND | 5 V Fixed Option | 1.8 | MΩ | ||
4 V Fixed Option |
2.1 | |||||
3.3 V Fixed Option | 2.2 | |||||
IFB | Input current from FB to AGND | Adjustable versions only, VFB = 1 V | 50 | nA | ||
CURRENT LIMITS | ||||||
ISC_6 | Short circuit high-side current Limit | 6 A Variant, Duty cycle approaches 0% | 8 | 10.35 | 12.6 | A |
ILS-LIMIT_6 | Low-side current limit | 5.7 | 6.9 | 8.1 | A | |
IPEAK-MIN_6 | Minimum Peak Inductor Current | 1.2 | A | |||
IL-NEG_6 | Negative current limit | –4.9 | –3.8 | –2.4 | A | |
ISC_8 | Short circuit high-side current Limit | 8 A Variant, Duty cycle approaches 0% | 11.5 | 13.8 | 15.6 | A |
ILS-LIMIT_8 | Low-side current limit | 8 | 9.2 | 10.4 | A | |
IPEAK-MIN_8 | Minimum Peak Inductor Current | 1.6 | A | |||
IL-NEG_8 | Negative current limit | –6.4 | –5.3 | –3.9 | A | |
ISC_10 | Short circuit high-side current Limit | 10 A Variant, Duty cycle approaches 0% | 14 | 17.3 | 20 | A |
ILS-LIMIT_10 | Low-side current limit | 9.8 | 11.5 | 12.9 | A | |
IPEAK-MIN_10 | Minimum Peak Inductor Current | 1.8 | A | |||
IL-NEG_10 | Negative current limit | –6.6 | –5.3 | –4 | A | |
IL-ZC | Zero-cross current limit. Positive current direction is out of SW pin. | Auto Mode, static measurement | 10 | 200 | mA | |
VHICCUP | Hiccup threshold on FB pin | 0.36 | 0.4 | 0.44 | V | |
POWER GOOD (/RESET PIN) | ||||||
V RESET-OV | RESET upper threshold - Rising | % of FB voltage | 110 | 112 | 114 | % |
V RESET-UV | RESET lower threshold - Falling | % of FB voltage | 92 | 94 | 96.5 | % |
V RESET_GUARD | RESET UV threshold as percentage of steady state output voltage with output voltage and UV threshold, falling, read at the same TJ, and VIN. | Falling | 97 | % | ||
V RESET-HYS-FALLING | RESET fallling threshold hysteresis | % of FB voltage | 0.5 | 1.3 | 2.5 | % |
V RESET-HYS-RISING | RESET rising threshold hysteresis | % of FB voltage | 0.5 | 1.3 | 2.5 | % |
V RESET_VALID | Minimum input voltage for proper RESET function | Measured when V RESET < 0.4 V with 10 kOhm pullup to external 5 V | 1.2 | V | ||
VOL | RESET Low-level function output voltage | 46.0 µA pull up to RESET pin, VIN = 1.0 V, VEN = 0 V | 0.4 | V | ||
1 mA pull up to RESET pin, VIN = 13.5 V, VEN = 0 V | 0.4 | |||||
2 mA pull up to RESET pin, VIN = 13.5 V, VEN = 3.3 V | 0.4 | |||||
R RESET | RESET ON resistance, | VEN = 5 V, 1mA pull up current | 44 | 125 | Ω | |
R RESET | RESET ON resistance, | VEN = 0 V, 1mA pull up current | 18 | 40 | Ω | |
OSCILLATOR (SYNC/MODE PIN) | ||||||
VSYNCDL | SYNC/MODE input voltage low | 0.4 | V | |||
VSYNCDH | SYNC/MODE input voltage high | 1.7 | V | |||
VSYNCD_HYST | SYNC/MODE input voltage hysteresis | 0.185 | 1 | V | ||
RSYNC | Internal pulldown resistor to ensure SYNC/MODE doesn't float | 100 | kΩ | |||
HIGH SIDE DRIVE (CBOOT PIN) | ||||||
VCBOOT_UVLO | Voltage on CBOOT pin compared to SW which will turnoff high-side switch | 1.9 | V | |||
MOSFETS | ||||||
RDS-ON-HS | High-side MOSFET on-resistance | Load = 1 A, CBOOT-SW = 3.2 V | 21 | 39 | mΩ | |
RDS-ON-LS | Low-side MOSFET on-resistance | Load = 1 A, CBOOT-SW = 3.2 V | 13 | 25 | mΩ |