SNVSBW1C December 2021 – August 2024 LM63440-Q1 , LM63460-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LM63460AASQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 330.0 | 12.4 | 3.8 | 4.3 | 1.5 | 8.0 | 12.0 | Q1 |
LM63460AFSQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 330.0 | 12.4 | 3.8 | 4.3 | 1.5 | 8.0 | 12.0 | Q1 |
LM63440AASQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 330.0 | 12.4 | 3.8 | 4.3 | 1.5 | 8.0 | 12.0 | Q1 |
LM63440AFSQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 330.0 | 12.4 | 3.8 | 4.3 | 1.5 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LM63460AASQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 367.0 | 367.0 | 35.0 |
LM63460AFSQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 367.0 | 367.0 | 35.0 |
LM63440AASQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 367.0 | 367.0 | 35.0 |
LM63440AFSQRYFRQ1 | VQFN-FCRLF | RYF | 22 | 3000 | 367.0 | 367.0 | 35.0 |