SNVSBW1C December 2021 – August 2024 LM63440-Q1 , LM63460-Q1
PRODUCTION DATA
The LM63440-Q1 and LM63460-Q1 are synchronous buck converters that requires only a few external components to convert from a wide range of supply voltages to a fixed output voltage at an output current up to 6A. A comprehensive LM63440-Q1 or LM63460-Q1 quickstart calculator is available by download to expedite and streamline the process of designing of a LM63440-Q1 or LM63460-Q1 -based regulator circuit.