SNVSBW1C December 2021 – August 2024 LM63440-Q1 , LM63460-Q1
PRODUCTION DATA
Parameter | Test Condition | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCH NODE | ||||||
tON(min) | Minimum HS switch on time | VIN = 20V, IOUT = 2A | 55 | 70 | ns | |
tON(max) | Maximum HS switch on time | 9 | μs | |||
tOFF(min) | Minimum LS switch on time | VIN = 4V, IOUT = 1A | 65 | 85 | ns | |
tSS | Time from first SW pulse to VREF at 90% | VIN ≥ 4.2V | 3.5 | 5 | 7 | ms |
tSS2 | Time from first SW pulse to release of FPWM lockout if output not in regulation | VIN ≥ 4.2V | 9.5 | 13 | 17 | ms |
tW | Short circuit wait time ("hiccup" time) | 80 | ms | |||
ENABLE | ||||||
tEN | Turn-on delay(1) | CVCC = 1µF, time from EN high to first SW pulse if output starts at 0V | 0.7 | ms | ||
tB | Blanking of EN after rising or falling edges(1) | 4 | 28 | µs | ||
tSYNC_EDGE | Enable sync signal hold time after edge for edge recognition | 100 | ns | |||
POWER GOOD | ||||||
tPGDFLT(rise) | Delay time to PGOOD high signal | 1.5 | 2 | 2.5 | ms | |
tPGDFLT(fall) | Glitch filter time constant for PGOOD function | 120 | µs |