SNVSB55H February 2019 – June 2024 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
ORDER NUMBER (1) | PACKAGE | RATED CURRENT | fSW | VOUT | BODY SIZE (NOM) |
---|---|---|---|---|---|
LM63615DQPWPRQ1 | PWP0016D (HTSSOP) | 1.5 A | Adjustable with RT resistor RT = GND; fSW = 2.1 MHz RT = VCC; fSW = 400 kHz |
VSEL = VCC, VOUT = 5 V, VSEL = GND, VOUT = 3.3, V VSEL = RSEL_ADJ, VOUT = adjustable with external FB resistors |
5.00 mm × 4.00 mm |
LM63625DQPWPRQ1 | 2.5 A | ||||
LM63615DQDRRRQ1 | DRR0012 (WSON) | 1.5 A | 3.00 mm × 3.00 mm | ||
LM63625DQDRRRQ1 | 2.5 A | ||||
LM63615CAQDRRRQ1 | 1.5 A | Fixed 2.1 MHz | Adjustable VOUT with external FB resistors |
||
LM63625CAQDRRRQ1 | 2.5 A |