SNVSB55H February 2019 – June 2024 LM63615-Q1 , LM63625-Q1
PRODUCTION DATA
The output voltage of the LM636x5D-Q1 is set by the condition of the VSEL input. The condition of this input is tested when the device is first enabled. After the converter is running, the voltage selection is fixed and cannot be changed until the next power-on cycle. Table 7-2 shows the selection programming. The LM636x5D-Q1 contains an integrated voltage divider connected to the FB input. The converter regulates the voltage on the FB input to 5-V, 3.3-V, or 1-V, as selected. In ADJ mode, the voltage on the FB input is regulated to 1-V and the internal divider is disabled. In this case, an external voltage divider is used to set the desired output voltage anywhere within the recommended operating range. ADJ mode is programmed by connecting 10 kΩ from the VSEL input to ground. Although not recommenced, if this input is left floating, the device enters ADJ mode. See Section 8.2.2.2 for details of selecting the FB divider resistors.
For the LM636x5C-Q1 variant, the output voltage is set by external feedback resistors and does not have the VSEL pin. See Section 6 for ensured specifications regarding the accuracy of the FB voltage and input current to the FB pin.
Providing internal voltage dividers for the 5-V and 3.3-V modes saves external components, reducing both board space and component cost. The relatively large values of the internal dividers reduce the load on the output, helping to improve the light load efficiency of the converter. In addition, because the divider is inside the device, it is less likely to pick up externally generated noise.
VSEL INPUT | OUTPUT VOLTAGE |
---|---|
VCC | 5 V |
AGND | 3.3 V |
10 kΩ to AGND | ADJ |
Float (not recommended) | ADJ |