SNVSBK9E November 2019 – July 2024 LM63635-Q1
PRODUCTION DATA
Table 8-2 provides the parameters for the detailed design procedure:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (6 V to 32 V) |
Output voltage | 5-V |
Maximum output current | 0 A to 3.25 A |
Switching frequency | 2.1 MHz |