SNVSBK9G November 2019 – November 2024 LM63635-Q1
PRODUCTION DATA
The schematic in Figure 8-7 shows a typical application using all of the features of the LM63635D-Q1. This example provides a 12-V output at 3.25 A from an input of 24 V. Components are calculated using the equations and procedures found in Section 8.2.2.