SNVSBK9E November 2019 – July 2024 LM63635-Q1
PRODUCTION DATA
PIN | DESCRIPTION | ||||
---|---|---|---|---|---|
TSSOP LM63635D |
WSON LM63635D | WSON LM63635C | NAME | TYPE | |
1, 2 | 1 | 1 | SW | P | Regulator switch node. Connect to power inductor. |
3 | 2 | 2 | CBOOT | P | Bootstrap supply voltage for internal high-side driver. Connect a high-quality, 220-nF capacitor from this pin to the SW pin. |
4 | 3 | 4 | VCC | A | Internal 5-V LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for regulator functions. Connect a high-quality, 1-µF capacitor from this pin to PGND. |
5 | 4 | - | RT | A | Frequency programming input. Tie to VCC for 400 kHz or to AGND for 2.1 MHz or connect to an RT timing resistor. See Section 7.3.3 for details. Do not float. |
6 | 5 | - | VSEL | A | Output voltage select input. Tie to VCC for 5-V output or to AGND for 3.3-V output; connect to a 10-kΩ for an adjustable output. See Section 7.3.2 for details. Do not float. |
7 | 6 | 5 | SYNC/MODE | A | Mode selection and synchronization input. Tie to VCC for FPWM mode, AGND for AUTO mode, or supply an external synchronizing clock to this input. |
8 | 7 | 6 | RESET | A | Open-drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. Flag pulls low when EN = Low. Can be open when not used. |
9 | 8 | 7 | FB | A | Feedback input to regulator. Connect to output capacitor for 5-V or 3.3-V fixed option or tap point of the feedback voltage divider for ADJ option. Do not float; do not ground. |
10 | 9 | 9 | AGND | G | Analog ground for regulator and system. Ground reference for internal references and logic. All electrical parameters are measured with respect to this pin. Connect to system ground on PCB. |
11 | 10 | 10 | EN | A | Enable input to regulator. High = ON, Low = OFF. Can be connected directly to VIN. Do not float. |
12, 13 | 12 | 12 | VIN | P | Input supply to regulator. Connect a high-quality bypass capacitors directly to this pin and PGND. |
14 | 11 | 3, 8, 11 | NC | — | No internal connection to device |
15, 16 | 13 | 13 | PGND | G | Power ground terminal. Connect to system ground and AGND. Connect to bypass capacitor with short wide traces. |
17 | 13 | 13 | DAP | G | Electrical ground and heat sink connection. Solder directly to system ground plane. |
A = Analog, P = Power, G = Ground |