SNVSBK9G November 2019 – November 2024 LM63635-Q1
PRODUCTION DATA
The LM63635-Q1 features selectable operating modes through the SYNC/MODE input. Table 7-1 shows the selection programming. Mode changes can be made on the fly anytime after the device is powered up. TI does not recommend that this input be allowed to float, however, an internal 100 kΩ pulls the input to ground if left floating. The value of this internal resistor and the logic thresholds for this input can be found in the Electrical Characteristics. See Section 7.4 for details of the operating modes.
SYNC/MODE INPUT | MODE |
---|---|
VCC | FPWM |
AGND | AUTO |
Synchronizing clock | FPWM; synchronized to external clock |
Float (not recommended) | AUTO |