SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
ADDRESS Hex |
Read/ Write |
Bits | POR Value |
Name | Description |
---|---|---|---|---|---|
04 (0A)HEX CONVERSION RATE REGISTER (8-bits) | |||||
04 (0A) | R/W | 7:0 | 0x08 | Conversion Rate |
Sets the conversion rate of the LM64. 00000000 = 0.0625 Hz 00000001 = 0.125 Hz 00000010 = 0.25 Hz 00000011 = 0.5 Hz 00000100 = 1 Hz 00000101 = 2 Hz 00000110 = 4 Hz 00000111 = 8 Hz 00001000 = 16 Hz 00001001 = 32 Hz All other values = 32 Hz |
04 (0A)HEX ONE-SHOT REGISTER (8-bits) | |||||
0F | Write Only |
7:0 | N/A | One Shot Trigger |
With the LM64 in the STANDBY mode a single write to this register will initiate one complete temperature conversion cycle. |