SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
Symbol | Parameter | Conditions | Typical (1) | Limits (2) | Units (Limit) |
---|---|---|---|---|---|
VIH | Logical High Input Voltage | 2.1 | V (min) | ||
VIL | Logical Low Input Voltage | 0.8 | V (max) | ||
IIH | Logical High Input Current | VIN = VDD | 0.005 | +10 | µA (max) |
IIL | Logical Low Input Current | VIN = GND | −0.005 | −10 | µA (max) |
CIN | Digital Input Capacitance | 20 | pF |