SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
Symbol | Parameter | Conditions | Typical (1) | Limits (2) | Units (Limit) |
---|---|---|---|---|---|
SMBDAT OPEN-DRAIN OUTPUT | |||||
VOL | Logic Low Level Output Voltage | IOL = 4 mA | 0.4 | V (max) | |
IOH | High Level Output Current | VOUT = VDD | 0.03 | 10 | µA (max) |
SMBDAT, SMBCLK INPUTS | |||||
VIH | Logical High Input Voltage | 2.1 | V (min) | ||
VIL | Logical Low Input Voltage | 0.8 | V (max) | ||
VHYST | Logic Input Hysteresis Voltage | 400 | mV |