LM644x0-Q1 3V to 36V, 4A and 6A, Automotive, Synchronous Buck DC/DC Converters With Pin Selectable Light-Load Mode, Optimized for Reliability and Low EMI
LM644x0-Q1 3V to 36V, 4A and 6A, Automotive, Synchronous Buck DC/DC Converters With Pin Selectable Light-Load Mode, Optimized for Reliability and Low EMI
LM644x0-Q1 3V to 36V,
4A and 6A, Automotive, Synchronous Buck DC/DC Converters
With Pin Selectable
Light-Load Mode, Optimized for Reliability and
Low EMI
1 Features
AEC-Q100 qualified for automotive
applications
Device temperature grade 1: –40°C to
+125°C ambient operating temperature