Unless otherwise indicated,
VIN = 13.5 V, VOUT = 5 V, IOUT = 6 A,
fSW = 2.1 MHz, AUTO mode, and TA = 25°C. Figure 9-1 shows the circuit schematic with relevant BOM components
specified in Table 9-2.
Figure 9-2 LM64460-Q1 Efficiency
Figure 9-4 LM64460-Q1 Start-Up,
6-A Resistive Load
Figure 9-6 LM64460-Q1 Load Transient,
IOUT = 3 A to 6 A
Figure 9-8 LM64460-Q1 Short-Circuit Hiccup
Figure 9-10 LM64460-Q1 Line
Transient and Recovery from Dropout![LM64460-Q1 Thermal Performance, 4-A Load GUID-20211208-SS0I-KCJJ-NFTB-KJ2VGCQDVW9C-low.svg](/ods/images/SNVSBW0A/GUID-20211208-SS0I-KCJJ-NFTB-KJ2VGCQDVW9C-low.svg)
76-mm × 38-mm, 4-layer
PCB |
Figure 9-12 Thermal Performance, 4-A Load
Figure 9-14 CISPR
25 Class 5 Conducted EMI,
150 kHz to 30
MHz
Figure 9-16 CISPR
25 Class 5 Radiated EMI, Bicon Antenna, Horizontal Polarization, 30 MHz to
200 MHz
Figure 9-18 CISPR
25 Class 5 Radiated EMI, Log Antenna, Horizontal Polarization, 200 MHz to 1
GHz
Figure 9-3 LM64460-Q1 Load and Line Regulation
Figure 9-5 LM64460-Q1 Enable On and Off,
6-A Resistive Load
Figure 9-7 LM64460-Q1 Load
Transient,
IOUT = 0 A to 6
A
Figure 9-9 LM64460-Q1 Short-Circuit Recovery to No
Load
Figure 9-11 LM64460-Q1 Frequency
Foldback in Dropout, VIN = 3 V![LM64460-Q1 Thermal Performance, 6-A Load GUID-20211208-SS0I-GJKT-WMJZ-PQGHD5ZRQ1PS-low.svg](/ods/images/SNVSBW0A/GUID-20211208-SS0I-GJKT-WMJZ-PQGHD5ZRQ1PS-low.svg)
76-mm × 38-mm, 4-layer
PCB |
Figure 9-13 Thermal Performance, 6-A Load
Figure 9-15 CISPR
25 Class 5 Conducted EMI,
30 MHz to 108
MHz
Figure 9-17 CISPR 25 Class 5 Radiated EMI, Bicon Antenna,
Vertical Polarization, 30 MHz to 200 MHz
Figure 9-19 CISPR 25 Class 5 Radiated EMI, Log Antenna, Vertical
Polarization, 200 MHz to 1 GHz