SNVSBW0A October 2022 – October 2023 LM64460-Q1
PRODUCTION DATA
Because the output voltage is 5 V in this design, connect the BIAS pin to VOUT to reduce the VCC LDO power loss. The output voltage is supplying the LDO current instead of the input voltage. The power saving is IVCC × (VIN – VOUT). The power saving is more significant when VIN is much higher than VOUT and at high switching frequencies. To prevent output voltage noise and transients from coupling to BIAS, add a series resistor between 1 Ω and 10 Ω between VOUT and BIAS. In addition, add a bypass capacitor with a value of 1 μF or higher close to the BIAS pin to filter noise. Note the maximum allowed voltage on BIAS is 16 V.