SNVSCW3 November 2024 LM644A2-Q1
PRODUCTION DATA
The LM644A2-Q1 employs hiccup overcurrent protection to prevent overheating in the presence of a short circuit condition.
In dual output mode the part enters hiccup when all of the following conditions are met for 128 consecutive switching cycles:
In single output mode the part enters hiccup when all of the following conditions are met for 128 consecutive switching cycles:
In hiccup mode, the device shuts down and attempts to soft start after tW. Hiccup mode helps reduce the device power dissipation under severe overcurrent conditions and short circuits.