SLVSEZ8A March 2019 – June 2019 LM66100
PRODUCTION DATA.
By connecting the CE pin to VOUT, this allows the comparator to detect reverse current flow through the switch. If the output is forced above the selected input by VOFF, the channel will switch off to stop the reverse current IRCB within tOFF. Once the output falls to below VIN by VON, the device will turn back on.