SLVSG04 November 2021 LM66200
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1, 5 | — | Device ground |
VOUT | 2, 7 | O | Output power |
VIN1 | 3 | I | Channel 1 input power |
ON | 4 | I | Active low enable pin. Device is enabled when ON is pulled low and the device turns off both channels when ON is pulled high. |
VIN2 | 6 | I | Channel 2 input power |
ST | 8 | O | Status pin. Pulled high when VIN1 is being used and pulled low when VIN2 is being used. Can be pulled up to VIN1 to reduce quiescent current when VIN2 is powering the output. |