SLVSG04 November 2021 LM66200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Switchover | ||||||
tSW | Switchover time, VINx = 5 V | RL = 10Ω, CL = 10uF | 8 | us | ||
tSW | Switchover time, VINx = 3.3 V | RL = 10Ω, CL = 10uF | 6.2 | us | ||
tSW | Switchover time, VINx = 1.8 V | RL = 10Ω, CL = 10uF | 17.7 | us | ||
tD | Delay time, VINx = 5 V | RL = 100Ω, CL = 10uF | 1 | ms | ||
tD | Delay time, VINx = 3.3 V | RL = 100Ω, CL = 10uF | 1.2 | ms | ||
tD | Delay time, VINx = 1.8 V | RL = 100Ω, CL = 10uF | 1.4 | ms | ||
tSS | Soft-start time, VINx = 5 V | RL = 100Ω, CL = 10uF | 1.7 | ms | ||
tSS | Soft-start time, VINx = 3.3 V | RL = 100Ω, CL = 10uF | 1.3 | ms | ||
tSS | Soft-start time, VINx = 1.8 V | RL = 100Ω, CL = 10uF | 0.9 | ms |