SNVSCW0
October 2024
LM68680-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Device and Documentation Support
5.1
Development Support
5.2
Documentation Support
5.2.1
Related Documentation
5.2.1.1
PCB Layout Resources
5.2.1.2
Thermal Design Resources
5.3
Receiving Notification of Documentation Updates
5.4
Support Resources
5.5
Trademarks
5.6
Electrostatic Discharge Caution
5.7
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
RZY|26
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snvscw0_oa
1
Features
AEC-Q100 qualified for automotive applications:
Temperature grade 1: –40°C to +125°C, T
A
Functional Safety-Compliant
Developed for functional safety applications
Documentation available to aid
ISO 26262
system design planned
Systematic capability up to ASIL D
Hardware capability up to ASIL C
Analog built-in-self-test at start-up
Redundant and fast (0.35μs) V
OUT
monitor
Excellent pin FMEA and pin spacing
Wide input voltage range: 3V to
70V
1% accurate, V
OUT
from 0.8V to 60V
Optimized for low EMI requirements
Facilitates
CISPR 25 Class 5
compliance
Pin-configurable dual-random spread spectrum and slew-rate control reduce peak emissions
Enhanced
HotRod™
QFN package with symmetrical pinout
Switching frequency from 300kHz to 2.2MHz
Pin-configurable AUTO or FPWM operation
Low minimum on time: 36ns (typical)
Enables 36V to 3.3V conversion at 2.1MHz
High-efficiency power conversion
> 95% peak efficiency, 12V
IN
to 5V
OUT
, 400kHz
No-load input current:
3.5
µA
High power density
Internal compensation, OCP, and TSD
4.5mm × 4.5mm eQFN-26 with wettable flanks
Θ
JA
= 18°C/W (
EVM
)
VIN to PGND pin clearance: 1.1mm