SNVSCW0 October   2024 LM68680-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Device and Documentation Support
    1. 5.1 Development Support
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
        1. 5.2.1.1 PCB Layout Resources
        2. 5.2.1.2 Thermal Design Resources
    3. 5.3 Receiving Notification of Documentation Updates
    4. 5.4 Support Resources
    5. 5.5 Trademarks
    6. 5.6 Electrostatic Discharge Caution
    7. 5.7 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • RZY|26
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM686x0-Q1 are a family of stackable, automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 70V simplifying input surge protection design.

The low EMI operation is enabled with minimized loop inductance, internal bypass capacitors, pin-selectable SW node slew-rate control and dual-random spread spectrum (DRSS).

The current-mode control architecture with 36ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. Up to two converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for supporting output current up to 16A.

The LM686x0-Q1 buck converters are specifically intended for functional safety relevant applications. An array of safety features including ABIST at start-up, redundant and fast VOUT monitor, feedback path failure detection, redundant temperature sensor, thermal shutdown, and current limit significantly reduces residual failure-in-time (FIT).

Device Information
PART NUMBER(2) PACKAGE(1) OUTPUT CURRENT
LM68680-Q1 RZY (WQFN-FCRLF, 26) 8A
LM68660-Q1(3) 6A
LM68640-Q1(3) 4A
For more information, see Section 7.
Preview information (not Advance Information).
LM68680-Q1 Typical Application CircuitTypical Application Circuit
LM68680-Q1 Typical Efficiency VOUT
                        = 5V, fSW = 400kHzTypical Efficiency VOUT = 5V, fSW = 400kHz